Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLD1311EL

END OF LIFE
LITIX™ Basic TLD1311EL is a three channel high side driver IC with integrated output stages

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Control Inputs
    1
  • Feedback Output
    No
  • Inhibit
    Yes
  • Iq
    0.1 µA
  • Language
    SPICE
  • Open Load Detection
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Output Channels
    3
  • Output Current
    60 mA
  • Product Category
    Automotive Lighting ICs
  • PWM engine
    No
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Short GND Detection
    No
  • Tolerance
    7%
  • Topology
    Linear
  • VQ (multiple)
    40.0 V
  • VS range
    5.5 V to 40 V
OPN
TLD1311ELXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLD1311EL is designed to control LEDs with a current up to 120 mA. In typical automotive applications the device is capable to drive i.e. 3 red LEDs per chain (total 9 LEDs) with a current up to 60mA, which is limited by thermal cooling aspects. The output current is controlled practically independent of load and supply voltage changes.

Features

  • 3 Channel device with integrated output stages (current sources), optimized to drive LEDs
  • Output current up to 120mA per channel
  • Low current consumption in sleep mode
  • PWM-operation supported via VS- and EN-pin
  • Output current adjustable via external low power resistor and possibility to connect PTC resistor for LED protection during over temperature conditions
  • Reverse polarity protection
  • Overload protection
  • Undervoltage detection
  • Infineon® N-1 detection functionality
  • Wide temperature range: -40 °C < T j < 150 °C
  • PG-SSOP14 package with exposed heatslug
  • Green Product (RoHS compliant)
  • AEC Qualified

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }